Download document () of 20

B013-330-USB

KVM Extender with VGA and USB Connections, 330ft (100m) Transmission Distance

List price €437.49

General Specifications

Product Name
Eaton Tripp Lite series KVM switch
Catalog Number
B013-330-USB
UPC
037332288875
Product Length/Depth
2.55 in
Product Height
1.02 in
Product Width
5.15 in
Product Weight
2.97 lb
Compliances
FCC Class B
UKCA
WEEE Directive
RoHS
REACH
CE Marked
Certifications
IEC 62368-1
NOM
CSA Std. C22.2
EN 55032
UL 62368-1
TUVus
EN 55035

Product specifications

Number of ports
2
LED Indicators
Receiver- 1X (Red) Power; 3X (Green) Link RX & TX; Transmitter- 1X (Red) Power; 3X (Green) Link, Video & Control
Material Of Construction
Metal
Operating Temperature Range
32° to 104°F (0° to 40°C)
Relative Humidity
0-90% non-condensing
Storage Temperature
-4° to 140°F (-20° to 60°C)
Adapter
AS/NZS 3112 Australia; BS 1363 UK; CEE 7/16 Schuko; NEMA 1-15P North America
Computer/Server Ports
(2) HD15 (FEMALE)
Number Of Monitors
1
Operating Temperature
32° to 104°F (0° to 40°C)
Recommended Category Cable
Cat5,Cat5e
Number Of Users
1
Firmware upgrade port
(x2) USB-B
Input current -max
1 A
Input frequency
50/60 HZ
Key type
YES
Max number of ports
2
Color
Black
Autoscan
No
Package Contents
(2) External power supplies (Input: 100–240V, 50/60 Hz, 0.6A; Output: 5V 2A) with 6 ft. (1.8 m) cord
Receiver
USB-A to USB-B upgrade cable (M/M)
(8) International plug adapters
Transmitter
Quick Start Guide
(2) USB KVM combo cables
Input Nominal Voltage
240 VAC
100 VAC
Product Features
On-Screen Display (OSD)
USB Extension Support
EDID Support
Power Over Cable (PoC) Support
EDID Compatible
USB Specification
USB 1.1 (up to 12 Mbps)
Product Highlights
Easy to install and operate with all necessary cables included
Extends VGA video + USB keyboard/mouse from your computer up to 330 ft.
Supports VGA video resolutions up to 1920 x 1200, including 1080p
Console ports on each end allow for local or remote control of connected computer
Receiver doubles as 2-port KVM, allowing for connection of a local computer
Packaging Type
Box
Console Keyboard And Mouse Interface
PS/2
USB
Port Selection
Hotkey
OSD
Pushbutton
Console Monitor Interface
HD15
VGA
Computer Keyboard And Mouse Interface
USB
Computer Monitor Interface
HD15
VGA
SideA Connector1
HD15 (FEMALE)
USB B (FEMALE)
RJ45 (MALE)
USB A (FEMALE)
SideB Connector1
USB A (FEMALE)
HD15 (FEMALE)
USB B (FEMALE)
RJ45 (MALE)
Dc Barrel Plug
OD: 3.5 x 1.35 x 7.5 mm, positive pin, negative sleeve
SideB Connector3
HD15 (FEMALE)
USB A (FEMALE)
USB B (FEMALE)
RJ45 (MALE)
Voltage Compatibility (VAC)
100 - 240 VAC
Port Control
Push buttons, hotkeys, OSD
Pc/Server Connections
USB
VGA
Technology
USB 2.0 (High Speed)
Included Cable (Side A) - Connector 1
(1) USB A (FEMALE)
Included Cable (Side B) - Connector 2
(1) USB B (FEMALE)
AC Adapter
AS/NZS 3112 Australia; BS 1363 UK; CEE 7/16 Schuko; NEMA 1-15P North America
Max Supported Video Resolution
1920 x 1200 @60Hz
Video Ports
HD15 (FEMALE)

Export product specification