Download document () of 20

B11S-240GLV

Eaton B-Line series strut channel, 3.25" H x 240" L x 1.62" W, Steel, Pre-galvanized, S, 12 Gauge

General Specifications

Product Name
Eaton B-Line series strut channel
Catalog Number
B11S-240GLV
UPC
781011203658
Product Length/Depth
240 in
Product Height
3.25 in
Product Width
1.62 in
Product Weight
58.8 lb
Certifications
Not Applicable

Product specifications

Finish
Pre-galvanized
Material
Steel
Channel type
B11
Hole pattern
S
Material gauge
12 Gauge

Export product specification