Download document () of 20

B154AL

Eaton B-Line series open angle, 1.62" H x 4.4830" L x 2.35" W, Aluminum, Aluminum, 1/4" Gauge

General Specifications

Product Name
Eaton B-Line series open angle
Catalog Number
B154AL
UPC
781011858322
Product Length/Depth
4.483 in
Product Height
1.62 in
Product Width
2.35 in
Product Weight
0.58 lb
Certifications
Not Applicable

Product specifications

Type
Two hole open angle, 45 deg
Finish
Aluminum
Material
Aluminum
Material gauge
1/4"

Export product specification