Download document () of 20

B2001SS6

Eaton B-Line series thinwall conduit clamp, 0.0590" H x 2.2220" L x 1.25" W, Steel material

General Specifications

Product Name
Eaton B-Line series thinwall conduit clamp
Catalog Number
B2001SS6
UPC
782051304176
Product Length/Depth
2.222 in
Product Height
0.059 in
Product Width
1.25 in
Product Weight
0.1 lb
Certifications
Not Applicable

Product specifications

Special features
Include combination recess hex head machine screw
Material
Steel

Export product specification