Photo is representative
Download
Eaton B-Line series square washer, 1.62" H x 1.62" L x 1.62" W, Steel, Electro-plated, 5/8" bolt size, Square washer
Product Name |
Eaton B-Line series square washer
|
Catalog Number |
B202-1ZN
|
UPC |
781011570989
|
Product Length/Depth |
1.62 in
|
Product Height |
1.62 in
|
Product Width |
1.62 in
|
Product Weight |
0.16 lb
|
Certifications |
Not Applicable
|
Special features |
Hole size 11/16 in diameter
|
Type |
Square washer
|
Finish |
Electro-plated
|
Material |
Steel
|
Bolt/thread/rod size |
5/8"
|