Download document () of 20

B22B-120SS6

Eaton B-Line series strut channel, 1.62" H x 120" L x 1.62" W, Steel, Stainless steel type 316 finish, 12 Gauge

General Specifications

Product Name
Eaton B-Line series strut channel
Catalog Number
B22B-120SS6
UPC
782051698763
Product Length/Depth
120 in
Product Height
1.62 in
Product Width
1.62 in
Product Weight
38 lb
Certifications
Not Applicable

Product specifications

Finish
Stainless steel type 316
Material
Steel
Channel type
B22
Material gauge
12 Gauge

Export product specification