Photo is representative
Download
Eaton B-Line series continuous concrete insert for B22 channel, 3.1" H x 108" L x 1.6" W, Steel, 1200 Lbs load cap, Pre-galvanized, 12 gauge
Product Name |
Eaton B-Line series continuous concrete insert for B22 channel
|
Catalog Number |
B22I-108GLV
|
UPC |
781011300005
|
Product Length/Depth |
108 in
|
Product Height |
3.1 in
|
Product Width |
1.6 in
|
Product Weight |
1816 lb
|
Certifications |
cUL Listed
|
Load capacity |
1200 lbs
|
Finish |
Pre-galvanized
|
Material |
Steel
|
Model |
B22
|
Material gauge |
12 gauge
|