Photo is representative
Download
Eaton B-Line series beam clamps, 3" H x 6" L x 0.8750" W, Steel, 3000 Lbs load cap, 3/4"-10 thread/rod size, 1" beam/flange width
Product Name |
Eaton B-Line series beam clamps
|
Catalog Number |
B3050-5X6PLN
|
UPC |
781011023881
|
Product Length/Depth |
6 in
|
Product Height |
3 in
|
Product Width |
0.875 in
|
Product Weight |
1.43 lb
|
Certifications |
cULus Listed
|
Load capacity |
3000 lb
|
Type |
Beam clamp
|
Application |
Suspends hanger rod from I-beam
|
Material |
Steel
|
Thread/rod size |
3/4"-10
|
Beam/flange width |
1 in
|