Photo is representative
Download
Eaton B-Line series bracket, 24" H x 18" L x 21.5" W, Steel, 2578 Lbs load cap, Plain
Product Name |
Eaton B-Line series bracket
|
Catalog Number |
B3066-1 PLN
|
UPC |
782051712315
|
Product Length/Depth |
18 in
|
Product Height |
24 in
|
Product Width |
21.5 in
|
Product Weight |
25.78 lb
|
Certifications |
Not Applicable
|
Load capacity |
2578 lbs
|
Type |
Light duty welded bracket
|
Application |
Support pipe on top or hanging support bracket
|
Finish |
Plain
|
Material |
Steel
|