Download document () of 20

B3100F-2ZN

Eaton B-Line series felt lined clevis hanger, 4.5" H x 4.5" D, Steel, 2" max pipe size, Clevis hanger-felt lined for copper tubing

General Specifications

Product Name
Eaton B-Line series felt lined clevis hanger
Catalog Number
B3100F-2ZN
UPC
781011052164
Product Length/Depth
4.594 in
Product Height
0.75 in
Product Width
3.75 in
Product Weight
0.55 lb
Compliances
Not Applicable
Certifications
UL Listed
cUL Listed
FM Approved

Product specifications

Type
Standard clevis hanger-felt lined for copper tubing
Size
3/8 inch-16 rod size
Finish
Yellow zinc chromate
Material
Steel
Model
Standard clevis hanger - felt lined for copper tubing
Operating temperature - max
650 °F
Pipe size - max
2 in

Export product specification