Photo is representative
Download
Eaton B-Line series corner gusset, 5.38" H x 3.5" L x 1.62" W, Steel, Electro-plated, Eight hole double corner gussetted connection, left
Product Name |
Eaton B-Line series corner gusset
|
Catalog Number |
B346LZN
|
UPC |
781011533274
|
Product Length/Depth |
3.5 in
|
Product Height |
5.38 in
|
Product Width |
1.62 in
|
Product Weight |
2.42 lb
|
Compliances |
Not Applicable
|
Certifications |
Not Applicable
|
Type |
Eight hole double corner gussetted connection, left
|
Finish |
Electro-plated
|
Material |
Steel
|