Download document () of 20

B392-22-1/2ZN

Eaton B-Line series end cap, 1.62" H x 1.62" L x 1.62" W, 11 Gauge steel material, Connection end cap

General Specifications

Product Name
Eaton B-Line series end cap
Catalog Number
B392-22-1/2ZN
UPC
781011538835
Product Length/Depth
1.62 in
Product Height
1.62 in
Product Width
1.62 in
Product Weight
0.21 lb
Certifications
UL Listed

Product specifications

Special features
1 pc 1/4-20 square nut 1 pc B436S fixture stud nut
Type
Connection end cap
Material
Steel
Material gauge
11 gauge

Export product specification