Download document () of 20

B444-1/4ZN

Eaton B-Line series rod support, 1.3750" H x 3" L x 1.3750" W, Malleable iron, 150 Lbs load cap, 1/4"-20 thread/rod size

General Specifications

Product Name
Eaton B-Line series rod support
Catalog Number
B444-1/4ZN
UPC
781011553333
Product Length/Depth
3 in
Product Height
1.375 in
Product Width
1.375 in
Product Weight
0.24 lb
Certifications
cULus Listed

Product specifications

Load capacity
150 lb
Special features
Safety factor 5, used with setscrew & locknut
Type
Series rod support
Material
Malleable iron
Thread/rod size
1/4"-20

Export product specification