Download document () of 20
Discontinued

B48M28F7516CUI2

75 kVA K9 DOE 2016 Ventd XFMR 3PH 480-208Y/120, 115 °C rise, Copper, Shielded

General Specifications

Product Name
Eaton General purpose ventilated transformer
Catalog Number
B48M28F7516CUI2
UPC
786680230264
Product Length/Depth
31.5 in
Product Height
51 in
Product Width
34.5 in
Product Weight
1192 lb
Compliances
DOE2016 Efficient
Certifications
UL Listed
Catalog Notes
111 CFR Part 431 (2016) Efficient

Product specifications

Special features
Fungus-resistent varnished core and coil
Type
Energy-efficient ventilated transformer
Coil material
Copper
Efficiency
10 CFR Part 431-2016 (DOE 2016)
Frequency rating
60 Hz
Kva Rating
75 kVA
Mounting
Floor or wall
Phase
Three-phase
Primary voltage
480 V
Secondary Voltage
208Y/120 V
Sound Level
NEMA ST-20
Temperature rise
115 °C rise
Enclosure
NEMA 2
Frame
FR943W
Insulation
220 °C
Modification 1
K-9, 2 in IR window
Tap size
2 at +2.5%, 4 at -2.5%
Volt ampere rating
75 kVA
Weathershield
943W
Wiring connection
283B

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.