Photo is representative
Download
Eaton B-Line series acoustical tee and t-bar fasteners, Acoustical tee, 1" Height, 1" Length, 1" Width, 0.6lbs, Adjustable span from 20" to 30", Light fixture T-bar fastener, Wide bar
Product Name |
Eaton B-Line series t-bar fastener and spacers
|
Catalog Number |
BA17
|
UPC |
781011181000
|
Product Length/Depth |
1 in
|
Product Height |
1 in
|
Product Width |
1 in
|
Product Weight |
0.6 lb
|
Certifications |
UL/CUL listed
|
Product Category |
Acoustical tee
|
Type |
Light fixture T-bar fastener
|
Application |
Light fixture T-Bar fasteners
|
Size |
Adjustable span from 20 inch to 30 inch
|
Style |
Wide bar
|