Eaton Bussmann series low voltage british standard fuse, 63A, AC 500 V, V88/A3, 21 x 87 mm, gL/gG
| Product Name |
Eaton Bussmann series low voltage british standard fuse
|
| Catalog Number |
BAO63
|
| EAN |
5027590492010
|
| UPC |
051712838566
|
| Product Length/Depth |
87 mm
|
| Product Height |
22 mm
|
| Product Width |
21 mm
|
| Product Weight |
50.4 g
|
| Compliances |
CE Marked
RoHS Compliant |
| Certifications |
IEC 60269-2
BS88 |
| Amperage Rating |
63 A
|
| Voltage rating |
500 V
|
| Voltage type |
AC
|
| Breaking capacity |
80 kA
|
| Class |
Class gG/gL
|
| Suitable for |
CM63F Camaster fuse holder
RS63 Red spot fuse holder |
| Fuse type |
BAO
|
| Fitted with: |
Offset bolted tags
|
| Construction |
BS88/A3
|