Photo is representative
Download
Eaton Crouse-Hinds series Condulet B mogul conduit body, Feraloy iron alloy, C shape, 1-1/4"
Product Name |
Eaton Crouse-Hinds series Condulet B mogul conduit body
|
Catalog Number |
BC4
|
UPC |
782274745695
|
Product Length/Depth |
9.56 in
|
Product Height |
2.31 in
|
Product Width |
2.19 in
|
Product Weight |
3.38 lb
|
Area classification |
Ordinary/Non-Hazardous Locations
|
Standards type |
NEC/CEC
|
Material |
Feraloy iron alloy
|
Trade size |
1-1/4"
|
Shape |
C
|