Download document () of 20

BD03A8306A01000000
Model code: 93PS-30(40)-40-4x9Ah-LL-MBS-6

Eaton 93PS UPS, 30 kVA, 30 kW scalable to 40 kW, 2 x 20 kW power module, 4 strings of 9 Ah long life batteries, Internal Maintenance Bypass, Network card included

List price EUR24550

General Specifications

Product Name
Eaton 91PS and 93PS UPS
Catalog Number
BD03A8306A01000000
EAN
6430028228652
Product Length/Depth
75 cm
Product Height
175 cm
Product Width
48 cm
Product Weight
537 kg
Compliances
CE Marked
RoHS Compliant
CB
Certifications
IEC/EN 62040-2
IEC/EN 62040-1
EN 62040-3
Manufactured in a plant certified to ISO 9001 and ISO 14001 management system standards
Model Code
93PS-30(40)-40-4x9Ah-LL-MBS-6

Product specifications

Audible alarms
Yes
Auto shutdown function
Yes
Internal battery included
Yes
User replacable batteries
No
Battery charger type
ABM technology
External battery connection
Hardwired
Color
Black
Construction type
Free standing model
Efficiency (eco-mode)
99 %
Improved efficiency mode
ESS with VMMS
Number of communication slots
2
Feed type
AC
Form factor
Tower
Hot-swappable power modules
Yes
Input connection
Fixed connection
Input nominal voltage
400V default (380/400/415V)
Power module rating - max
20 kVA
Number of output connections fixed connection
1
Output frequency
50 Hz (50/60 Hz programmable)
Output power factor
1
Overall efficiency
96 %
Package contents
  • UPS
  • Quickstart guide
  • Safety instructions
Parallelable
Parallel for capacity and redundancy
Number of parallel units
6
Phase (input)
3
Phase (output)
3
Potential free switch contact
Yes
Runtime graph
View runtime graph
Snmp
Yes
Start-on-battery
Yes
Topology
Online
Type Of Interface
Other
Internal maintenance bypass
Yes
User Interface (Hmi)
5 inch touch-screen
kVA rating
30 kVA
Wattage
30 kW
Application
Data center/ facility/IT
Output effective power
30000 W
Transition time for full load
0 s
Efficiency (improved efficiency mode)
99 %
Voltage distortion output (linear load) - max
1.5 %
Integrated functionality
Network Mangement
Modular
Input frequency - min
50 Hz
Input frequency - max
60 Hz
Input voltage - min
380 V
Input voltage - max
415 V
Output voltage - min
380 V
Output voltage - max
415 V
Secondary Frequency Min
50 Hz
Secondary Frequency Max
60 Hz
Output apparent power
30000 VA
Primary frequency - max
60 Hz
Primary frequency - min
50 Hz
Runtime at half load
30 min
Runtime at full load
13 min
Mounting Method
Tower

Export product specification