Download document () of 20

BE-2-4

Eaton B-Line series beam fasteners, Beams, Flange, 1" Height, 1" Length, 1" Width, 0.03lbs, Flange beam fasteners, .13" Min mount size, .25" Max mount size, 200 lbs load capacity

General Specifications

Product Name
Eaton B-Line series beam fasteners
Catalog Number
BE-2-4
UPC
781011182953
Product Length/Depth
1 in
Product Height
1 in
Product Width
1 in
Product Weight
0.03 lb
Certifications
UL/CUL listed

Product specifications

Load capacity
200 lbs
Product Category
Beams
Type
Flange beam fasteners
Application
Permits fast, easy installation on bulb tees-beams
Mounting method
Flange
Mounting dimensions - max
0.25
Mounting dimensions - min
0.13

Export product specification