Download document () of 20

BF12

Eaton B-Line series all threaded rod and drop wire supports, Hangers, 1" Height, 1" Length, 1" Width, 0.025lbs, "Z" Purlin hangers, 100 lbs load capacity, With 0.25" hole

General Specifications

Product Name
Eaton B-Line series purlin hanger
Catalog Number
BF12
UPC
781011183400
Product Length/Depth
1 in
Product Height
1 in
Product Width
1 in
Product Weight
0.025 lb
Certifications
UL/CUL listed

Product specifications

Load capacity
100 lbs
Product Category
Hangers
Special features
With 0.25" hole
Type
"Z" Purlin hangers
Application
Parallel conduit runs-vertical support drops

Export product specification