Download document () of 20

BG68 SA

Eaton Crouse-Hinds series Condulet B mogul blank cover, Copper-free aluminum, Round neoprene gasket, 1-1/2" or 2"

General Specifications

Product Name
Eaton Crouse-Hinds series Condulet B mogul blank cover
Catalog Number
BG68 SA
UPC
782274127965
Product Length/Depth
3.56 in
Product Height
12.19 in
Product Width
1.46 in
Product Weight
1.09 lb

Product specifications

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
Special features
Round neoprene gasket
Material
Copper-free aluminum
Trade size
1-1/2" or 2"

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.