Download document () of 20

BK/FNQ-R-1-6/10

Eaton Bussmann series FNQ-R fuse, Current-limiting time-delay fuse, Line protection, Small control transformers, Industrial control, Branch circuits, 1.6 A, Class CC, Non-indicating, 12 sec at 200%, 200 kAIC at 600 Vac, Bulk, 600 V

General Specifications

Product Name
Eaton Bussmann series FNQ-R fuse
Catalog Number
BK/FNQ-R-1-6/10
UPC
051712269414
Product Length/Depth
2 in
Product Height
0.56 in
Product Width
0.56 in
Product Weight
0.15 lb
Compliances
CE Marked
RoHS Compliant
Catalog Notes
Bulk

Product specifications

Amperage Rating
1.6 A
Class
Class CC
Interrupt rating
200 kAIC at 600 Vac
Fuse indicator
Non-indicating
Response time
12 sec at 200%
Packaging type
Standard
Bulk
Voltage rating
600 V
Type
Current-limiting time-delay fuse
Special features
Silver-plated fuse caps
Application
Line protection, small control transformers, industrial control, branch circuits

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.