Download document () of 20

BK/GDA-100MA

Eaton GDA Series Fast-acting fuse 0.100A, 250 Vac, 32 Vdc (self certified), BK-GDA-100MA

General Specifications

Product Name
Eaton Bussmann series GDA fast-acting fuse
Catalog Number
BK/GDA-100MA
UPC
051712431415
Product Length/Depth
5.2 mm
Product Height
20 mm
Product Width
5.2 mm
Product Weight
0.82 g
Compliances
CCC Marked
RoHS Compliant
CE Marked
Certifications
VDE

Product specifications

Amperage Rating
0.100A
Frequency rating - max
50 Hz
Frequency rating - min
50 Hz
Voltage drop
2300 mV typical
Interrupt rating
1.5 kAIC at 250 Vac
Fuse indicator
Non-indicating
Connection
Ferrule end x ferrule end
Material
Silver-plated endcap construction
Ceramic tube
Quantity
100
Voltage rating
250 Vac, 32 Vdc (self certified)
Type
Electronic
Application
Electronic circuits

Export product specification