Download document () of 20
Discontinued

BK/GDA-V-2.5A

Fast-Acting, High-Breaking Capacity Fuse, Small dimension, European (IEC), 2.5A, 250 Vac or less, 32 Vdc (self certified), 1500A at 250 Vac, Ceramic tube, Nickel-plated brass endcaps, Ferrule end X ferrule end, 5.20

General Specifications

Product Name
Eaton Bussmann series GDA fast-acting fuse
Catalog Number
BK/GDA-V-2.5A
UPC
051712138673
Product Length/Depth
0.19685039 in
Product Height
0.78740158 in
Product Width
0.19685039 in
Product Weight
0.001 lb
Compliances
CE Marked
RoHS Compliant
CCC Marked
Certifications
VDE

Product specifications

Used with
axial leads and caps
Amperage Rating
2.50A
Voltage drop
190mV typical
Interrupt rating
1.5 kAIC at 250 Vac
Fuse indicator
Non-indicating
Connection
Ferrule end x ferrule end
Quantity
100
Voltage rating
250 Vac or less, 32 Vdc (self certified)
Type
Small dimension, European (IEC)
Application
Electronic circuits

Export product specification