Download document () of 20
Discontinued

BK/GDB-V-160MA

Fast-Acting, Low-Breaking Capacity Fuse, Small dimension, European (IEC), 160 mA, 250 Vac or less, 32 Vdc (self certified), 35A at 250 Vac, 50 Hz, Glass tube, silver-plated end-caps, Ferrule end X ferrule end, BK-GDB-V-160MA

General Specifications

Product Name
Eaton Bussmann series GDB fast-acting fuse
Catalog Number
BK/GDB-V-160MA
UPC
051712139106
Product Length/Depth
0.19685039 in
Product Height
0.78740158 in
Product Width
0.19685039 in
Product Weight
0.001 lb
Compliances
RoHS Compliant
CCC Marked
CE Marked
Certifications
VDE

Product specifications

Used with
axial leads and caps
Amperage Rating
160 mA
Frequency rating - max
50 Hz
Frequency rating - min
50 Hz
Voltage drop
2000 mV maximum
Interrupt rating
35 AIC at 250 Vac
Fuse indicator
Non-indicating
Connection
Ferrule end x ferrule end
Material
Glass tube
Silver-plated end-caps
Quantity
100
Voltage rating
250 Vac or less, 32 Vdc (self certified)
Type
Small dimension, European (IEC)
Application
Electronic circuits

Export product specification