Download document () of 20

BKCC

Eaton B-Line series hanging system, Steel, Wire rope cutter

General Specifications

Product Name
Eaton B-Line series KwikWire rope cutter
Catalog Number
BKCC
UPC
782051402971
Product Length/Depth
1 in
Product Height
12 in
Product Width
1 in
Product Weight
1 lb
Certifications
cULus Listed

Product specifications

Type
Wire rope cutter
Material
Steel

Export product specification