Download document () of 20

BP-16-E-5-8

Eaton B-Line series conduit support fasteners, Beams, Flange, 1" Height, 1" Length, 1" Width, 0.072lbs, Conduit size: 1" EMT, 0.75" IMC, Rigid, Push-type conduit to beam fasteners, .31" Min mount size, .5" Max mount size

General Specifications

Product Name
Eaton B-Line series conduit to beam fastener
Catalog Number
BP-16-E-5-8
UPC
781011194703
Product Length/Depth
1 in
Product Height
1 in
Product Width
1 in
Product Weight
0.072 lb
Certifications
UL/CUL listed

Product specifications

Product Category
Beams
Type
Push-type conduit to beam fasteners
Application
Quickly attaches conduit to beams
Size
Conduit size: 1 inch EMT, 0.75 inch IMC, rigid
Mounting method
Flange
Mounting dimensions - max
0.50
Mounting dimensions - min
0.31

Export product specification