Download document () of 20

BP24V70-3U

External 24V 3U Rack/Tower Battery Pack for select Tripp Lite UPS Systems (BP24V70-3U)

General Specifications

Product Name
Eaton Tripp Lite series battery pack
Catalog Number
BP24V70-3U
UPC
037332123305
Product Length/Depth
32.5 in
Product Height
12 in
Product Width
23 in
Product Weight
138.89 lb
Compliances
CE Marked
RoHS
TAA Compliant

Product specifications

Rack size
3U
Package contents
  • BP24V70-3U external battery pack with attached DC cabling
  • 4 post compatible mounting hardware
  • Owner's manual
Product Highlights
Options for 2-post rack-mount and tower installation available
Extends the runtime of expandable 24V DC UPS Systems
Included daisychain connector supports the addition of multiple compatible external battery packs
Supports 3U rack-mount installation; 4-post installation accessories included
Typical Battery Life
4-6 years typical (North America)
Dc Voltage
24
Material Of Construction
Steel
Minimum Required Rack Depth
28 in
Optional Accessories
2 post rackmount (2POSTRMKITWM)
Tower (2-9USTAND)

Export product specification