Download document () of 20

BP36V15-2U

External 36V 2U Rack/Tower Battery Pack for select Tripp Lite UPS Systems - (BP36V15-2U)

General Specifications

Product Name
Eaton Tripp Lite series battery pack
Catalog Number
BP36V15-2U
UPC
037332119919
Product Length/Depth
23.4 in
Product Height
8.9 in
Product Width
20.2 in
Product Weight
45 lb
Compliances
RoHS
CE Marked
TAA Compliant

Product specifications

Rack size
2U
Package contents
  • BP36V15-2U external battery pack with attached DC cabling
  • 4 post compatible mounting hardware
  • Owner's manual
Product Highlights
Options for 2-post rack-mount, tower and wall-mount installation available
Extends the runtime of compatible 36V UPS Systems
Supports 2U rack-mount installation; 4-post installation accessories included
Optional Mounting Accessory Notes
Optional 2-9USTAND enables upright tower UPS placement; 2POSTRMKITWM enables wall-mount and 2-post rackmount installation; 4POSTRAILKITWM enables installation in 4-post short-depth racks from 14.5 to 23.5 inches (368 to 597mm)
Typical Battery Life
4-6 years typical
Included Mounting Accessory Description
Included 4POSTRAILKIT mounting bracket enables installation in 4 post racks from 20.5 to 36 inches (521 to 914mm)
Dc Voltage
36
Material Of Construction
Steel
Minimum Required Rack Depth
17 in
Optional Accessories
2 post rackmount (2POSTRMKITWM)
4 post rackmount short-depth (4POSTRAILKITWM)
Tower (2-9USTAND)
Wallmount (2POSTRMKITWM)

Export product specification