Download document () of 20

BRN115GFCS

Eaton Ground fault circuit breaker, 15A, 120/240V, 10kAIC, 1-pole, Plug On Mounting, Trip - to-center trip type, GFI indicator

General Specifications

Product Name
Eaton CH GFCI circuit breaker
Catalog Number
BRN115GFCS
UPC
786689031312
Product Length/Depth
4 in
Product Height
1 in
Product Width
3.5 in
Product Weight
0.45 lb

Product specifications

Amperage Rating
15 A
Voltage rating
120/240 V
Trip Type
Trip-to-center
Accessories
BRCAFLOFF
Indicators
GFI
Mounting Method
Plug-on
Interrupt rating
10 kAIC
Connection
Plug-on
Wire size
#14-8 AWG
Number of poles
Single-pole
Trip rating
15 A
Type
Type ETN01

Export product specification