Download document () of 20

BRPX5A30L2FW

Eaton BR cover, Plug-on Neutral Indoor Flush Cover,Type BR plug-on neutral indoor flush cover,X5,Aluminum,White,Cover height: 30.1 in,Cover width: 15.3 in,NEMA 1,Steel,BR,Flush,Single-pole,30 Spaces,1 in,120/240 V

General Specifications

Product Name
Eaton BR cover
Catalog Number
BRPX5A30L2FW
UPC
786689529239
Product Length/Depth
1 in
Product Height
1.25 in
Product Width
15.3 in
Product Weight
9.8 lb
Certifications
UL Listed

Product specifications

Type
Cover
Mounting
Flush
Number of poles
Single-pole
Number of spaces
30
Voltage rating
120/240 V
Box size
X5
Color
White
Cover height
30.1
Cover width
15.3
Enclosure
NEMA 1
Enclosure material
Steel
Size
1 in

Export product specification