Photo is representative
Download
Eaton B-Line series cable support fasteners, Conduit and cable, Flange, 1" Height, 1" Length, 1" Width, 0.02lbs, Flexible conduit/cable fasteners, .13" Min, .25" Max mount size, .968" Min, 1.25" Max cable diameter, Zinc plated
Product Name |
Eaton B-Line series conduit cable fastener and support
|
Catalog Number |
BXM-2530
|
UPC |
781011199869
|
Product Length/Depth |
1 in
|
Product Height |
1 in
|
Product Width |
1 in
|
Product Weight |
0.02 lb
|
Certifications |
CE
UL Listed |
Product Category |
Conduit and cable
|
Type |
Flexible conduit/cable fasteners
|
Application |
Secures cable along flanges
|
Mounting method |
Flange
|
Mounting dimensions - max |
0.25
|
Mounting dimensions - min |
0.13
|
Cable diameter - max |
1.25 in
|
Cable diameter - min |
0.968 in
|