Download document () of 20

C0300E2A

Eaton Type MTE industrial control transformer, pv: 240 x 480v, 230 x 460v, 220 x 440v, taps: none, sv: 120/115/110v, 55°c, 300 va

General Specifications

Product Name
Eaton Type MTE industrial control transformer
Catalog Number
C0300E2A
UPC
786680422645
Product Length/Depth
4.56 in
Product Height
4.22 in
Product Width
4.5 in
Product Weight
11 lb
Compliances
RoHS Compliant
Certifications
CSA Certified
UL Listed
cUL Certified
Catalog Notes
Epoxy encapsulated, Laminations of high quality silicon steel to minimize core losses and optimize performance, 50/60Hz operation, 130°C insulation system standard, Molded-in terminals for maximum durability

Product specifications

Coil material
Copper windings
Tap size
None
Temperature rating
55°C
Type
Industrial Control Transformer
Volt ampere rating
300 VA
Design
MTE
Primary voltage
220 x 440 V, 230 x 460 V, 240 x 480 V
Secondary voltage
120/115/110 V

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.