Download document () of 20

C10M1
Model code: CYLINDRICAL FUSE 10 x 38 1A AM 500V AC

Eaton Bussmann series low voltage 10 x 38 mm cylindrical/ferrule fuse, rated at 500 Volts AC, 1 Amps, 120 kA Breaking capacity, class aM, without indicator, compatible with a CHM Modular fuse holder

List price €1.3

General Specifications

Product Name
Eaton Bussmann series low voltage cylindrical fuse
Catalog Number
C10M1
EAN
5027590493628
UPC
051712754538
Product Length/Depth
38 mm
Product Height
10 mm
Product Width
10 mm
Product Weight
8.2 g
Compliances
CE Marked
GoST-R
RoHS Compliant
Certifications
IEC 60269
Model Code
CYLINDRICAL FUSE 10 x 38 1A AM 500V AC

Electrical data

Amperage Rating
1 A
Voltage rating
500 V
Voltage type
AC
Breaking capacity
120 kA
Utilization category
aM (switchgear protection)
Frequency rating - max
62 Hz

Compatible fuse holder

Suitable for
CHM Modular fuse holder

Export product specification