Download document () of 20

CABLE ROLLER

Eaton B-Line series Flextray hardware and accessories, Used with 4"-32"inch trays, Steel, Black powdercoat

General Specifications

Product Name
Eaton B-Line series Flextray hardware and accessories
Catalog Number
CABLE ROLLER
UPC
662516734390
Product Length/Depth
9.48 in
Product Height
9.48 in
Product Width
3.63 in
Product Weight
1 lb
Compliances
CSA
Certifications
UL Classified

Product specifications

Material
Steel
Special features
Used with 4"-32" inch trays
Type
Flextray cable roller
Finish
Flat black powder coat

Export product specification