Download document () of 20

CB3

Eaton Crouse-Hinds series CB clampback/spacer, EMT and rigid/IMC, Stamped steel, 1"

General Specifications

Product Name
Eaton Crouse-Hinds series CB clampback/spacer
Catalog Number
CB3
UPC
784564205032
Product Length/Depth
2.31 in
Product Height
0.56 in
Product Width
1.25 in
Product Weight
0.12 lb

Product specifications

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
Material
Stamped steel
Conduit type
EMT and Rigid/IMC
Trade size
1"

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.