Download document () of 20

CCP2-1-100CF

Eaton Bussmann series CCP UL98 fusible disconnect, 100A, UL98 fusible disconnect, Single-pole, 60 Hz, CUBEFuse, 200

List price EUR299.34

General Specifications

Product Name
Eaton Bussmann series CCP UL98 fusible disconnect
Catalog Number
CCP2-1-100CF
UPC
051712709309
Product Length/Depth
5.8 in
Product Height
3.6 in
Product Width
1 in
Product Weight
0.52 lb
Compliances
RoHS Compliant
Certifications
UL 98

Product specifications

Special features
Finger Safe, 1/4" LOTO
Type
UL98 fusible disconnect
Amperage Rating
100A
Fuse type
CUBEFuse
Number of poles
Single-pole
Voltage rating
347 Vac, 125 Vdc
Frequency rating
50/60 Hz
Application
Fused Disconnect Switch
Short-circuit rating
200 kA

Export product specification