Download document () of 20

CCP2-1-200CF

Eaton Bussmann series CCP UL98 fusible disconnect, Finger Safe, Lock-On provision, 600 Vac, 125 Vdc, 200A, UL98 fusible disconnect, Single-pole, 200KA

General Specifications

Product Name
Eaton Bussmann series CCP UL98 fusible disconnect
Catalog Number
CCP2-1-200CF
UPC
051712690010
Product Length/Depth
4.7 in
Product Height
13.2 in
Product Width
4.1 in
Product Weight
1.23 lb
Compliances
Not Applicable

Product specifications

Special features
Finger Safe, Lock-On provision
Type
UL98 fusible disconnect
Amperage Rating
200A
Number of poles
Single-pole
Voltage rating
600 Vac, 125 Vdc
Short-circuit rating
200 kAIC
Suitable for fuses
TCF110 to TCF200
TCF100RN to TCF200RN

Export product specification