Photo is representative
Download
Eaton Bussmann series CCP front mechanism disconnect, 400A,Three-pole
Product Name |
Eaton Bussmann series CCP front mechanism disconnect
|
Catalog Number |
CCP2-RM4
|
UPC |
051712746595
|
Product Length/Depth |
5.2 in
|
Product Height |
3 in
|
Product Width |
3.9 in
|
Product Weight |
0.9 lb
|
Compliances |
Not Applicable
|
Certifications |
Contact Manufacturer
|
Special features |
Used with 400A CCP2
|
Type |
Accessory
|
Amperage Rating |
400A
|
Number of poles |
Three-pole
|
Application |
CCP2
|