Download document () of 20

CCP20044E RS

Eaton Crouse-Hinds series PowerMate CCP plug, 200A, 1.875-2.500", Four-wire, four-pole, Style 1, Copper-free aluminum, Reverse service, 600 Vac/250 Vdc

General Specifications

Product Name
Eaton Crouse-Hinds series PowerMate CCP plug
Catalog Number
CCP20044E RS
UPC
662276364943
Product Length/Depth
13.25 in
Product Height
7.5 in
Product Width
7.5 in
Product Weight
12.95 lb

Product specifications

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
NEMA Rating
4X
Special features
Reverse service
Amperage Rating
200A
Voltage rating
600 Vac/250 Vdc
Grounding type
Style 1
Configuration
Four-wire, four-pole
Cable diameter
1.875-2.500"
Material
Copper-free aluminum

Export product specification