Download document () of 20

CD100

Eaton Bussmann series low voltage british standard fuse, 100A, AC 500 V, V88/B1, 21 x 126 mm, gL/gG

List price €28.67

General Specifications

Product Name
Eaton Bussmann series low voltage british standard fuse
Catalog Number
CD100
EAN
5027590496094
UPC
051712838771
Product Length/Depth
127 mm
Product Height
21 mm
Product Width
21 mm
Product Weight
80.2 g
Compliances
Contact Manufacturer

Electrical data

Amperage Rating
100 A
Voltage rating
500 V
Voltage type
AC
Breaking capacity
80 kA
Class
Class gG/gL

Product specifications

Fuse type
CD
Fitted with:
Centre bolted tags
Construction
BS88/B1

Export product specification