Download document () of 20

CDR1034

Eaton Crouse-Hinds series PowerMate CDR receptacle, 100A, Three-wire, four-pole, Style 2, Copper-free aluminum, 600 Vac/250 Vdc

General Specifications

Product Name
Eaton Crouse-Hinds series PowerMate CDR receptacle
Catalog Number
CDR1034
UPC
662276276895
Product Length/Depth
5.25 in
Product Height
4.25 in
Product Width
4.25 in
Product Weight
2.2 lb

Product specifications

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
NEMA Rating
4X
Amperage Rating
100A
Voltage rating
600 Vac/250 Vdc
Grounding type
Style 2
Configuration
Three-wire, four-pole
Material
Copper-free aluminum

Export product specification