Download document () of 20

CEX173-C220-376PN

Eaton Crouse-Hinds series Roughneck CEX cable mounted square flange receptacle with cable gland, 30A, Eex d gland, Unarmoured, Male, #12 AWG, Crimp, Pin, 23.0 - 34.0 inner sheath, 29.0 - 41.0 outer sheath, 20 shell

General Specifications

Product Name
Eaton Crouse-Hinds series Roughneck CEX cable mounted square flange receptacle with cable gland
Catalog Number
CEX173-C220-376PN
UPC
662276717527
Product Length/Depth
8.71 in
Product Height
3 in
Product Width
3 in
Product Weight
1.5 lb

Product specifications

Area classification
Hazardous/Classified Locations
Standards type
IECEx/ATEX
NEC/CEC
Cable type
Unarmoured
IECEx/ATEX hazardous rating
Zone 1
NEMA Rating
4X
6P
Ingress protection (IP) ratings
IP66
IP68
Amperage Rating
30A
Contact material
Silver plated copper
Contact type
Pin
Cable hardware
Eex d Gland
Connector gender
Male
Contact size
#12 AWG
Contact termination
Crimp
Grommet code
Panel Mount
Inner sheath (min/max)
23.0 - 34.0
Outer sheath (min/max)
29.0 - 41.0
Shell size
20

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.