Download document () of 20

CFEAPULLKIT

Eaton, Emergency Assist, VoCALL, Full kit, Inc PSU, Wall Mounted, White / Blue / Plastic, Legacy Cooper

General Specifications

Product Name
Eaton VoCALL Assistance Emergency Assist
Catalog Number
CFEAPULLKIT
EAN
5018987022606
Product Length/Depth
280 mm
Product Height
48 mm
Product Width
211 mm
Product Weight
0.498 kg
Certifications
CE

Product specifications

Operating voltage
240 V
Humidity (Non Condensing) (0-XX%) - Max
95 %
Humidity (Non Condensing) (0-XX%) - Min
0 %
Operating temperature - max
40 °C
Operating temperature - min
-5 °C
Auxiliary relays
Not applicable
Product branding
Eaton
Integrated function
Emergency Power Supply Integrated
Mounting Method
Surface mounting
Cable entry location
Top
Rear

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.