Download document () of 20
To be discontinued

CFSFL02

(Discontinued) - Eaton Network Interface, Addressable, Lon to Fibre Optic, Dual Channel.

General Specifications

Product Name
Eaton Addressable Lon Gateway and Adapter
Catalog Number
CFSFL02
EAN
5018987098939
Product Length/Depth
34 mm
Product Height
116 mm
Product Width
136 mm
Product Weight
0.334 kg
Certifications
Not Applicable

Product specifications

Material
Other
Color
Silver
Humidity (Non Condensing) - Max
90 %
Humidity (Non Condensing) - Min
20 %
Input buttons
No
Number of input circuits
1
Number of output circuits
1
Operating temperature - max
70 °C
Operating temperature - min
-30 °C
Operating voltage - max
24 VDC
Power source
External power supply unit
Short-circuit isolation
No
System topology
Addressable
DIN rail compatible
No
Lamp type included
Halogen Free
Indication LEDs
Power
Mounting position
Wall (weatherproof)

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.