Photo is representative
Download
Eaton Crouse-Hinds series CGE cable gland, Cable range min/max: 0.500-0.625", Non-armoured and tray cable, 90° angle, Non-armoured gland, Feraloy iron alloy, General purpose, 3/4" NPT
Product Name |
Eaton Crouse-Hinds series CGE cable gland
|
Catalog Number |
CGE295
|
UPC |
782274143156
|
Product Length/Depth |
2.32 in
|
Product Height |
1.14 in
|
Product Width |
1.14 in
|
Product Weight |
0.43 lb
|
Area classification |
Ordinary/Non-Hazardous Locations
|
Standards type |
NEC/CEC
|
Cable type |
Non-armoured
Tray cable |
NEMA Rating |
4
|
Material |
Feraloy iron alloy
|
Cable range (min/max) |
0.500-0.625"
|
Connector type |
90° angle
|
Gland type |
Non-armoured
|
Protection type |
General purpose
|
Thread Size |
3/4"
|
Thread type |
NPT
|