Eaton's Bussmann series 2-Pole fuse holder, rated at 63 Amps, 1500 Va.c./V d.c., suitable for FWK 20 x 127 mm fuse links
| Product Name |
Eaton Bussmann series high speed traction fuse
|
| Catalog Number |
CH127-2
|
| EAN |
5027590496445
|
| UPC |
051712631402
|
| Product Length/Depth |
210 mm
|
| Product Height |
108 mm
|
| Product Width |
96 mm
|
| Product Weight |
992.5 g
|
| Compliances |
Contact factory
RoHS Compliant |
| Application |
fuse-links FWK, FWS, FWL, SRC750
|