IP20 CABLE TERMINAL PROTECTOR KIT FOR 22
Product Name |
Eaton Bussmann series low voltage NH IP protection kit
|
Catalog Number |
CH22-CTP
|
EAN |
5027590624039
|
UPC |
051712685290
|
Product Length/Depth |
25.6 mm
|
Product Height |
9.5 mm
|
Product Width |
35.6 mm
|
Product Weight |
10 g
|
Compliances |
CE
RoHS Compliant |
Certifications |
IEC 60269-1
|
Amperage Rating |
0.001 A
|
Voltage rating |
0.001 V
|