Download document () of 20

CHFN120GF

Eaton CH GFCI circuit breaker, CH GFCI Breaker, 20A, Pigtail, 10 kAICkAIC, 20A, 10 kAIC , CH GFCI Breaker, 20A, Pigtail, 10 kAICkAIC

General Specifications

Product Name
Eaton CH GFCI circuit breaker
Catalog Number
CHFN120GF
UPC
786689058876
Product Length/Depth
4.5 in
Product Height
3.25 in
Product Width
0.75 in
Product Weight
0.5 lb
Certifications
UL Listed

Product specifications

Amperage Rating
20 A
Circuit breaker type
CH
Interrupt rating
10 kAIC
Connection
Pigtail
Number of poles
Single-pole
Type
GFCI circuit breakers
Application
CH GFCI Breaker, 20A, Pigtail, 10kAIC

Export product specification