Download document () of 20

CHPX7BFSPRK

Eaton CH Indoor Main Breaker Cover- Logo Mr Sparky,Flush-mount applications,225 A,X7,White,NEMA 1,Flush,42 Spaces,Plug On Neutral,CH Breakers

General Specifications

Product Name
Eaton CH cover
Catalog Number
CHPX7BFSPRK
UPC
786689728601
Product Length/Depth
1 in
Product Height
38 in
Product Width
15.31 in
Product Weight
12.8 lb
Certifications
Contact Manufacturer

Product specifications

Special features
Flush-mountapplications
Type
Cover
Amperage Rating
225 A
Mounting
Flush
Number of spaces
42
Used with
CH Breakers
Voltage rating
120/240 V
Box size
X7
Color
White
Enclosure
NEMA 1
Size
CH - 3/4 in - plug on neutral

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.